(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Inverter FRENIC-Mini

Compact Inverter FRENIC-Mini
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,619₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ High performance despite being compact. Inverter pursuing ease of use finally appeared
・ It can output more stable torque, even at low speeds. As a result, it is compatible with a wide range of applications such as heavy inertia loads that require high starting torque and transport machines
・ Expanding applications with higher performance
・ Fully compatible with conventional products, inheriting the easy-to-use series design
・ Easy operation and improved maintainability
・ Ideal for energy saving
・ Built-in network standard
・ Wide variety of model variations

 
Part Number
FRN0.2C2S-2J
FRN0.75C2S-2J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable motor capacity
(kW)
Output capacity
(kVA)
Dimension width
(mm)
Output rated current
(A)
Braking related

₹ 13,618.51

1 Piece(s) 5 Day(s) or more 0.20.57801.5NA

₹ 18,206.35

1 Piece(s) 5 Day(s) or more 0.751.91205.0Built-in braking transistor

Loading...

  1. 1

Basic Information

Input voltage class Three-Phase 200 V Output Specification Three-Phase Representative Standard UL
Dimension height(mm) 120 Dimension depth(mm) 80 Output voltage 50 Hz(V) 200 to 240
Output voltage 60 Hz(V) 200 to 240 Structure Standard type Protective Structure IP20 enclosed type
Cooling method Self-cooling
X
whatsapp-qr whatsapp-icon