(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CKT Clamp CKT【100 Pieces Per Package】

CKT Clamp CKT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,126₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Space-saving snap has a very low 1-mm protrusion on the underside of PCB.
· Easy maintenance and recyclable. Snap is detachable from mounting side with no tools required.

 
Part Number
CKT-13 VO
CKT-20 VO
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Maximum bundling diameter
(mm)

₹ 2,126.18

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 133012ø14.4

₹ 2,402.45

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 203614ø20.0

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Tone Natural Mounting Method Twist type
Mounting plate thickness(mm) 1 Note UL1565-certified product
X
whatsapp-qr whatsapp-icon