(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw-Less Cable Tie Mount VLTMS【100 Pieces Per Package】

Screw-Less Cable Tie Mount VLTMS
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,857₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be fixed just by inserting to an aluminum frame and rotating.
· Can be used for fixing by inserting a cable tie from any direction.
· Fasteners such as a clamp can be attached on the top surface for use.

 
Part Number
VLTMS-1408-M4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,857.09

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Natural Dimension (vertical)(mm) 10.9
Dimension (width)(mm) 14
X
whatsapp-qr whatsapp-icon