(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw-Less Band VLSG【100 Pieces Per Package】

Screw-Less Band VLSG
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,473₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It can be installed without a tool by simply inserting it into the screw hole
・ The M4 type uses heat-resistant aging material to achieve both heat resistance and durability

 
Part Number
VLSG-100-M4-AM-HT-BK
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,472.80

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Black Environment resistance Heat Resistant
Flame retardant grade (main raw materials) UL94V-2 Special Function/Application Push mount Specifications Mounting hole: M4 screw hole (pitch 0.7)
X
whatsapp-qr whatsapp-icon