(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Low Cut Core (High μ Type) TRMH

Low Cut Core (High μ Type) TRMH
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      189₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Impedance is high even in frequency bands of 1 MHz or less, and effective noise countermeasures can be obtained for conveyance noise from 150 kHz.
・ Impedance can be firmly boosted by increasing the number of turns, and better noise suppression effects can be expected.
・ The core surface is subjected to resin coating, preventing the cable from being scratched on the core edge.
・ An abundant variety of size variations is provided. (ø7.2 to ø87.9)

 
Part Number
TRMH-16-8-16E
TRMH-20-10-10E
TRMH-25-15-12E
TRMH-31-20-15E
TRMH-38-19-13E
TRMH-47-27-15E
TRMH-65-38-30E
TRMH-74-46-20E
TRMH-103-66-25E
TRMH-160-90-26E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Dimensions (internal diameter/inside dimensions)
(mm)
Dimension (outer diameter)
(mm)
Impedance

₹ 192.05

3 Piece(s) 5 Day(s) or more 16.916.916.87.216.9≥ 18 (1 MHz)

₹ 189.09

3 Piece(s) 5 Day(s) or more 212110.99.221≥ 11 (1 MHz)

₹ 240.20

2 Piece(s) 5 Day(s) or more 25.925.912.814.125.9-

₹ 499.20

1 Piece(s) 5 Day(s) or more 32.132.1-19--

₹ 667.20

1 Piece(s) 5 Day(s) or more 39.139.113.91839.1≥ 11 (1 MHz)

₹ 896.00

1 Piece(s) 5 Day(s) or more 48.348.3-2648.3≥ 10 (1 MHz)

₹ 5,985.98

1 Piece(s) 5 Day(s) or more 67.367.331.136.667.3≥ 12 (1 MHz)

₹ 2,789.25

1 Piece(s) 5 Day(s) or more 75.875.82144.2275.76≥ 6 (1 MHz)

₹ 11,756.49

1 Piece(s) 5 Day(s) or more 105.6105.626.963.1105.6≥ 6 (1 MHz)

₹ 39,554.27

1 Piece(s) 5 Day(s) or more 165.1165.128.187.9165.1≥ 6 (1 MHz)

Loading...

  1. 1

Basic Information

Shape Round Material Mn-Zn Soft Ferrite (Epoxy Coat)
X
whatsapp-qr whatsapp-icon