(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High μ Ferrite Clamp KRFC

High μ Ferrite Clamp KRFC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      268₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Effective split ferrite clamp at medium frequency (3 to 50 MHz) band
・ Effective noise countermeasures spanning noise terminal voltage (up to 30 MHz) to radiation field strength (30 MHz or higher) bands.
・ Split core with resin case mountable on wired cables, and even on cables with connector.
・ Band fixing enables support of wire holding and/or fixing of discrete wires. (Excluding KRFC-4)
・ Uses the discrete wire guide structure to prevent wiring from getting entangled during winding.

 
Part Number
KRFC-4
KRFC-6
KRFC-8
KRFC-9
KRFC-10
KRFC-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Impedance Applicable wire bundle diameter
(mm)

₹ 267.99

2 Piece(s) 6 Day(s) or more 13.727.513.5≥ 70 Ω/100 MHzø3.5 to 4.5

₹ 369.99

2 Piece(s) 5 Day(s) or more 18.135.518.4≥ 110 Ω/100 MHzø5.5 to 6.5

₹ 287.14

1 Piece(s) 6 Day(s) or more 20.135.520.4≥ 80 Ω/100 MHzø7.5 to 8.5

₹ 394.69

2 Piece(s) 5 Day(s) or more 20.135.520.4≥ 80 Ω/100 MHzø8.5 to 9.5

₹ 569.60

1 Piece(s) 6 Day(s) or more 26.337.226.4≥ 120 Ω/100 MHzø9.5 to 10.5

₹ 653.49

1 Piece(s) 6 Day(s) or more 29.136.329.4≥ 105 Ω/100 MHzø12.5 to 13.5

Loading...

  1. 1

Basic Information

Shape With Round Case Features Color: Natural / Flame Retardant: UL94 V-0 Specifications UL94V-0
Material Ferrite Core: Soft Ferrite/Case: PA66