(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push-In Plus Terminal Block Socket PYF-□□-PU

Push-In Plus Terminal Block Socket PYF-□□-PU

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      572₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A Value Design for Panel product that increases the value of your control panels.
A Push-In Plus terminal block type that reduces labor has been added to the series of sockets for the MY Relay and G2R-S Relay.

Part Number
PYF-08-PU
PYF-14-PU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Relay Poles Rated Current
(A)
Compatible Relay Series (Omron)

₹ 572.00

1 Piece(s) 5 Day(s) or more [Other] 1,210MY2 / G3F / G3FD / G3FM

₹ 820.72

1 Piece(s) 5 Day(s) or more 46MY4
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Relay Poles Rated Current
(A)
Compatible Relay Series (Omron)

Loading...

  1. 1

Basic Information

Mounting Type Other Wiring Method Push-In Plus Terminal Representative Standard UL / TUV / CSA
Dimension vertical(mm) 98.4 Dimension width(mm) 31 Dimension depth(mm) 71.5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language