(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push Mount for Conveyor【100 Pieces Per Package】

Push Mount for Conveyor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,470₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The "Push Mount For Conveyor" is a product that allows wiring and ducting to be fixed to the aluminum rails of a conveyor with ease.

Part Number
CM-1
CM-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Width
(mm)
Loop tensile strength
(N)
Height
(mm)
Horizontal
(mm)
Vertical
(mm)

₹ 2,470.15

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 101715.549015.51715.5

₹ 6,731.02

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 101314166.6141314

Loading...

  1. 1

Basic Information

Material Nylon Color Translucent white Material Nylon 66
Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) +85 Flame retardant grade (main raw materials) UL94V-2
Applicable Insulok ties To type T60 Fixing Method Rail groove embedded
X
whatsapp-qr whatsapp-icon