(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tie Mount (CL8)【100 Pieces Per Package】

Tie Mount (CL8)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,980₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·The wiring can be fixed by removing the screw just above the fixed position.

 
Part Number
CL8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 1,979.98

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 26.9 Width(mm) 12.5
Color Translucent white Material Nylon 66 Operating Temperature Range (Min)(°C) -40
Operating Temperature Range (Max)(°C) +85 Flame retardant grade (main raw materials) UL94V-2 Applicable Insulok ties To type T120
Fixing Method Screw stopper Screw Used M6 Height(mm) 15.9
Horizontal(mm) 12.5 Vertical(mm) 26.9

Please check the type/dimensions/specifications of the part CL8 in the Tie Mount (CL8) series.