(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Coupling G Type Waterproof Type (Dedicated For MIRAFLEX SS)

Coupling G Type Waterproof Type (Dedicated For MIRAFLEX SS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      195₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for interconnecting pipes.
· Can be connected and also detached in a single action. Slim and straight type
· PF pipe type can be waterproofed using an O-ring. *Use a MIRAFLEX SS for the PF pipe.

Part Number
MFSC-14GP
MFSC-16GP
MFSC-22GP
MFSC-28GP
MFSC-36GP
MFSC-42GP
MFSC-54GP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Length
(mm)
Standard

₹ 194.56

10 Piece(s) 6 Day(s) or more MIRAFLEX SS1458JIS C8412, PSE

₹ 197.24

10 Piece(s) 6 Day(s) or more MIRAFLEX SS1662JIS C8412, PSE

₹ 244.00

10 Piece(s) 6 Day(s) or more MIRAFLEX SS2279JIS C8412, PSE

₹ 346.40

10 Piece(s) 6 Day(s) or more MIRAFLEX SS2898JIS C8412, PSE

₹ 542.40

1 Piece(s) 6 Day(s) or more MIRAFLEX SS36119JIS C8412, PSE

₹ 916.80

1 Piece(s) 6 Day(s) or more MIRAFLEX SS42134.5JIS C8412, PSE

₹ 1,009.60

1 Piece(s) 6 Day(s) or more MIRAFLEX SS54164PSE

Loading...

  1. 1

Basic Information

Color Beige Material Flame-Retardant ABS Color Beige
Type Waterproof type Type G
X
whatsapp-qr whatsapp-icon