(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Optimal for mounting exposed equipment such as waterproof outlets, intercoms, etc.
· Can mount wide width waterproof outlets, such as an earthing waterproof double outlet (includes ø39 cap × 2 pcs.).
· Sleek design with no seam between the box and the lid, enabling precise piping even at corners.
· The cover includes packing.
Part Number |
---|
PVK-ALN1PKJ |
PVK-ALN1PKM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|
₹ 1,762.40 | 1 Piece(s) | 6 Day(s) or more | Beige | ||
₹ 1,762.40 | 1 Piece(s) | 6 Day(s) or more | Milky white |
Loading...
Dimension width W(mm) | 130 | Dimension vertical H(mm) | 130 | Dimension depth D(mm) | 51.5 |
---|---|---|---|---|---|
Protection function (environmentally resistant) | NA | Installation | For both indoor/outdoor use | Representative Standard | PSE |
Type | High weather resistance | Standard Size | Large square (shallow type) | Note | With threaded cap. Cover has packing. |
Other standards | JIS C8435 (box) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy