(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
· Use for branch wiring or mounting equipment such as switches (70 mm2, mounting pitch 38 mm miniplates, etc.).
· Bottom knockout is provided, appropriate for concealed tubing. *Some types of equipment cannot be mounted. Make sure to check beforehand.
Part Number |
---|
PVS16-1 |
PVS16-1J |
PVS16-1M |
PVS16-2L |
PVS16-2LJ |
PVS16-2LM |
PVS16-2S |
PVS16-2SJ |
PVS16-2SM |
PVS-0 |
PVS-0J |
PVS-0M |
PVS-N |
PVS-NJ |
PVS-NM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Compatible Pipe Diameter | Type | Knock |
---|---|---|---|---|---|---|---|---|
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Gray | VE16 | 1-way | - | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Beige | VE16 | 1-way | - | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Milky white | VE16 | 1-way | - | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Gray | VE16 | 2-way (L) | - | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Beige | VE16 | 2-way (L) | - | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Milky white | VE16 | 2-way (L) | - | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Gray | VE16 | 2-way (S) | - | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Beige | VE16 | 2-way (S) | - | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Milky white | VE16 | 2-way (S) | - | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Gray | - | - | No (side) | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Beige | - | - | No (side) | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Milky white | - | - | No (side) | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Gray | - | - | Yes (side) | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Beige | - | - | Yes (side) | ||
₹ 545.60 | 1 Piece(s) | 6 Day(s) or more | Milky white | - | - | Yes (side) |
Part Number |
---|
Loading...
Dimension width W(mm) | 70 | Dimension vertical H(mm) | 70 | Dimension depth D(mm) | 48 |
---|---|---|---|---|---|
Protection function (environmentally resistant) | NA | Installation | For both indoor/outdoor use | Representative Standard | PSE |
Type | High weather resistance |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy