(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Environmentally Conscious Type EM Series, Octagonal Concrete Box

Environmentally Conscious Type EM Series, Octagonal Concrete Box

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      974₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cover can be removed simply by loosening the screw.
· Knockouts can be removed with a screwdriver.
· A separator can be mounted.

 
Part Number
8CB-75N-EM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 974.40

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Dimension width W(mm) 128 Dimension vertical H(mm) 100 Dimension depth D(mm) 75
Protection function (environmentally resistant) NA Installation Indoor Representative Standard PSE
Standard Size Deep II type Other standards JIS C8435

Please check the type/dimensions/specifications of the part 8CB-75N-EM in the Environmentally Conscious Type EM Series, Octagonal Concrete Box series.

X
whatsapp-qr whatsapp-icon