(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Universal Box (Blank Type)

Universal Box (Blank Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      483₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The lid can be removed or mounted with one screw.
· Sleek design with no seam between the box and the lid.
· Remove the cap to directly mount connectors.
· 1- to 4-way combination, enabling connection to different types of pipes (CD pipe, PF pipe, VE pipe) with connectors.

Part Number
PVU-BKO
PVU-BKOM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 483.20

1 Piece(s) 6 Day(s) or more Gray

₹ 668.71

1 Piece(s) 6 Day(s) or more Milky white

Loading...

  1. 1

Basic Information

Dimension width W(mm) 100 Dimension vertical H(mm) 50 Dimension depth D(mm) 48
Protection function (environmentally resistant) NA Installation For both indoor/outdoor use Representative Standard PSE
Type High weather resistance Knock None
X
whatsapp-qr whatsapp-icon