(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Multiple saddles can be connected (with any size).
· Saddle can be secured with one screw, and a pipe can be attached by simply snapping it in.
· With a lid to prevent the pipe from disconnecting.
Part Number |
---|
LSY-16FV |
LSY-16FVM |
LSY-22FV |
LSY-22FVM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Compatible Pipe Diameter | Length (mm) | Color |
---|---|---|---|---|---|---|---|---|
₹ 84.00 | 20 Piece(s) | 6 Day(s) or more | Beige | MIRAFLEX SS 16, VE 16 | 36 | Beige | ||
₹ 122.00 | 20 Piece(s) | 6 Day(s) or more | Milky White | MIRAFLEX SS 16, VE 16 | 36 | Milky white | ||
₹ 110.01 | 20 Piece(s) | 6 Day(s) or more | Beige | MIRAFLEX SS22, VE22 | 44 | Beige | ||
₹ 146.00 | 20 Piece(s) | 6 Day(s) or more | Milky White | MIRAFLEX SS22, VE22 | 44 | Milky white |
Loading...
Material | Resin |