(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Eccentric Connector

Eccentric Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      197₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A HI pipe with excellent weather resistance and impact resistance A connector that allows for piping while eliminating level difference from an enclosure.

 
Part Number
2KS-16
2KS-16J
2KS-16M
2KS-22
2KS-22J
2KS-22M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Compatible Pipe Diameter Color

₹ 197.28

10 Piece(s) 6 Day(s) or more GreyVE16Gray

₹ 197.28

10 Piece(s) 6 Day(s) or more BeigeVE16Beige

₹ 197.28

10 Piece(s) 6 Day(s) or more Milky WhiteVE16Milky white

₹ 212.46

10 Piece(s) 6 Day(s) or more GreyVE22Gray

₹ 296.01

10 Piece(s) 6 Day(s) or more BeigeVE22Beige

₹ 212.46

10 Piece(s) 6 Day(s) or more Milky WhiteVE22Milky white

Loading...

  1. 1

Basic Information

Material Resin Conforming knockout diameter(mm) For 27, 22 (25) Nominal of Thread G3/4
Properties High weather resistance
X
whatsapp-qr whatsapp-icon