(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Environmentally Friendly EM Series CP Adapter G Type

Environmentally Friendly EM Series CP Adapter G Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      333₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for connecting a PF pipe to a thin steel conduit pipe (with/without screw).
· Can be connected and also detached in a single action.

Part Number
MFSCP-16GE
MFSCP-22GE
MFSCP-28GE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Length
(mm)
Accessories

₹ 333.00

2 Piece(s) 6 Day(s) or more PF pipe 16 (except MF) ⇔ thin steel conduit pipe 1967MFSCP-16GE

₹ 428.80

1 Piece(s) 6 Day(s) or more PF pipe 22 (except MF) ⇔ thin steel conduit pipe 2578MFSCP-22GE

₹ 547.20

1 Piece(s) 6 Day(s) or more PF pipe 28 (except MF) ⇔ thin steel conduit pipe 3189.5MFSCP-28GE

Loading...

  1. 1

Basic Information

Color Milky White Material Flame-Retardant ABS Type G
Standard PSE (Connector)