(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
GP Adapter G Type With Screw Thread

GP Adapter G Type With Screw Thread

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • GP Adapter G Type With Screw Thread
  • GP Adapter G Type With Screw Thread
  • GP Adapter G Type With Screw Thread
  • GP Adapter G Type With Screw Thread
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      584₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for interconnecting a CD/PF pipe and a thick steel conduit pipe (with screw thread).

 
Part Number
MFSGP-36G
MFSGP-42G
MFSGP-54G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Compatible Pipe Diameter Length
(mm)

₹ 647.27

1 Piece(s) 6 Day(s) or more Flame-Retardant ABSPF pipe 36 (except MF) ⇔ thick steel 36117.5

₹ 584.00

1 Piece(s) 6 Day(s) or more ResinPF pipe 42 (except MF) ⇔ thick steel 4293.5

₹ 688.00

1 Piece(s) 6 Day(s) or more ResinPF pipe 54 ⇔ thick steel 54112.4

Loading...

  1. 1

Basic Information

Color Beige Type G Note With screw thread
Standard PSE (Connector coupling)
X
whatsapp-qr whatsapp-icon