(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CD Bind (CD/PF Pipe Binding Wire)

CD Bind (CD/PF Pipe Binding Wire)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      576₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for binding a CD/PF pipe to a reinforcing bar, etc.
· Features a resin coating so that it does not scratch the pipes.
· Bundled by a clip that can be hooked on a belt for convenience.

Part Number
CB-1B
CB-2B
CB-2Y
CB-B
CB-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Color

₹ 774.40

1 Piece(s) 6 Day(s) or more BlackBlack

₹ 1,186.40

1 Piece(s) 6 Day(s) or more BlackBlack

₹ 1,186.40

1 Piece(s) 6 Day(s) or more YellowYellow

₹ 576.00

1 Piece(s) 6 Day(s) or more BlackBlack

₹ 576.00

1 Piece(s) 6 Day(s) or more YellowYellow

Loading...

  1. 1

Basic Information

Material Iron Outer diameter (φD)(mm) 0.9 Length(mm) 300
X
whatsapp-qr whatsapp-icon