(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dedicated Connection Cable (With Shielding) For Connector-Terminal Block Conversion Units, XW2Z (Part Number)

Dedicated Connection Cable (With Shielding) For Connector-Terminal Block Conversion Units, XW2Z

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,413₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For wiring connector-terminal block conversion units (Model XW2□) to programmable controller I/O units in a single action

 
Part Number
XW2Z-20MF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Type Input/output Connector A cable length
(mm)
Connector B cable wire length
(mm)
Connector C cable wire length
(mm)
Cable length
(m)
CN1 CN2 CN3 CN4 Wiring type Rated Current
(A)
Rated Voltage
(V)
Bargain Article

₹ 21,396.18

1 Piece(s) 14 Day(s) or more For connector terminal block conversion unitConnection cable1/1---20MIL 20-poleDiscrete wire crimp terminal (Y terminal / M3.5) 20-pole---1AC125/DC24N/A

Loading...

  1. 1

Basic Information

Connector shape Straight Cable shape Round Shield Available