(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Dedicated Connection Cable (With Shielding) For Connector-Terminal Block Conversion Units, XW2Z (Part Number)

Dedicated Connection Cable (With Shielding) For Connector-Terminal Block Conversion Units, XW2Z

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,413₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For wiring connector-terminal block conversion units (Model XW2□) to programmable controller I/O units in a single action

 
Part Number
XW2Z-15MD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Type Input/output Connector A cable length
(mm)
Connector B cable wire length
(mm)
Connector C cable wire length
(mm)
Cable length
(m)
CN1 CN2 CN3 CN4 Wiring type Rated Current
(A)
Rated Voltage
(V)
Bargain Article

₹ 23,478.95

1 Piece(s) 14 Day(s) or more For connector terminal block conversion unitConnection cable1/215000 (Branch color: black)14750 (Branch color: yellow)--FUJITSU COMPONENT (Ltd.) 40-poleMIL 20-poleMIL 20-pole--1AC125/DC24N/A

Loading...

  1. 1

Basic Information

Connector shape Straight Cable shape Round Shield Available

Please check the type/dimensions/specifications of the part XW2Z-15MD in the Dedicated Connection Cable (With Shielding) For Connector-Terminal Block Conversion Units, XW2Z series.

Product variants

Part Number
XW2Z-010H-1
XW2Z-010H-2
XW2Z-010H-3
XW2Z-15MF
XW2Z-15ML
XW2Z-15MN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Type Input/output Connector A cable length
(mm)
Connector B cable wire length
(mm)
Connector C cable wire length
(mm)
Cable length
(m)
CN1 CN2 CN3 CN4 Wiring type Rated Current
(A)
Rated Voltage
(V)
Bargain Article

₹ 16,622.58

1 Piece(s) 14 Day(s) or more For connector terminal block conversion unitConnection cable1/1---10FUJITSU COMPONENT (Ltd.) 56-poleMIL 60-pole--Normal1AC125/DC24N/A

₹ 17,367.29

1 Piece(s) 14 Day(s) or more For connector terminal block conversion unitConnection cable1/210000 (Branch color: black)9750 (Branch color: yellow)--FUJITSU COMPONENT (Ltd.) 56-poleMIL 20-poleMIL 40-pole-Normal1AC125/DC24N/A

₹ 18,111.98

1 Piece(s) 14 Day(s) or more For connector terminal block conversion unitConnection cable1/310000 (Branch color: black)9750 (Branch color: yellow)10000 (Branch color: gray)-FUJITSU COMPONENT (Ltd.) 56-poleMIL 20-poleMIL 20-poleMIL 20-pole-1AC125/DC24N/A

₹ 17,518.64

1 Piece(s) 14 Day(s) or more For connector terminal block conversion unitConnection cable1/1---15MIL 20-poleDiscrete wire crimp terminal (Y terminal / M3.5) 20-pole---1AC125/DC24N/A

₹ 24,665.64

1 Piece(s) 14 Day(s) or more For connector terminal block conversion unitConnection cable1/215000 (Branch color: white)14750 (Branch color: green)--FUJITSU COMPONENT (Ltd.) 40-poleMIL 20-poleMIL 20-pole--1AC125/DC24N/A

₹ 20,650.15

1 Piece(s) 14 Day(s) or more For connector terminal block conversion unitConnection cable1/215000 (Branch color: black)14750 (Branch color: green)--MIL 40-poleMIL 20-poleMIL 20-pole--1AC125/DC24N/A
X
whatsapp-qr whatsapp-icon