(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For wiring connector-terminal block conversion units (Model XW2□) to programmable controller I/O units in a single action
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Type | Input/output | Connector A cable length (mm) | Connector B cable wire length (mm) | Connector C cable wire length (mm) | Cable length (m) | CN1 | CN2 | CN3 | CN4 | Wiring type | Rated Current (A) | Rated Voltage (V) | Bargain Article |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,716.42 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 10 | MIL 14 positions | MIL 14 positions | - | - | - | 1 | AC125/DC24 | N/A | ||
₹ 19,602.73 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/2 | 10000 (Branch color: black) | 9750 (Branch color: yellow) | - | - | FUJITSU COMPONENT (Ltd.) 40-pole | MIL 20-pole | MIL 20-pole | - | - | 1 | AC125/DC24 | N/A | ||
₹ 13,491.07 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 10 | MIL 20-pole | Discrete wire crimp terminal (Y terminal / M3.5) 20-pole | - | - | - | 1 | AC125/DC24 | N/A | ||
₹ 16,622.58 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 10 | FUJITSU COMPONENT (Ltd.) 56-pole | MIL 60-pole | - | - | Normal | 1 | AC125/DC24 | N/A | ||
₹ 17,367.29 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/2 | 10000 (Branch color: black) | 9750 (Branch color: yellow) | - | - | FUJITSU COMPONENT (Ltd.) 56-pole | MIL 20-pole | MIL 40-pole | - | Normal | 1 | AC125/DC24 | N/A | ||
₹ 18,111.98 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/3 | 10000 (Branch color: black) | 9750 (Branch color: yellow) | 10000 (Branch color: gray) | - | FUJITSU COMPONENT (Ltd.) 56-pole | MIL 20-pole | MIL 20-pole | MIL 20-pole | - | 1 | AC125/DC24 | N/A | ||
₹ 20,650.15 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/2 | 10000 (Branch color: white) | 9750 (Branch color: green) | - | - | FUJITSU COMPONENT (Ltd.) 40-pole | MIL 20-pole | MIL 20-pole | - | - | 1 | AC125/DC24 | N/A | ||
₹ 16,029.24 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/2 | 10000 (Branch color: black) | 9750 (Branch color: green) | - | - | MIL 40-pole | MIL 20-pole | MIL 20-pole | - | - | 1 | AC125/DC24 | N/A | ||
₹ 2,412.95 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 0.5 | MIL 14 positions | MIL 14 positions | - | - | - | 1 | AC125/DC24 | N/A | ||
₹ 14,759.49 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 15 | FUJITSU COMPONENT (Ltd.) 24-pole | MIL 20-pole | - | - | - | 1 | AC125/DC24 | N/A | ||
₹ 23,478.95 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/2 | 15000 (Branch color: black) | 14750 (Branch color: yellow) | - | - | FUJITSU COMPONENT (Ltd.) 40-pole | MIL 20-pole | MIL 20-pole | - | - | 1 | AC125/DC24 | N/A | ||
₹ 17,518.64 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 15 | MIL 20-pole | Discrete wire crimp terminal (Y terminal / M3.5) 20-pole | - | - | - | 1 | AC125/DC24 | N/A | ||
₹ 24,665.64 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/2 | 15000 (Branch color: white) | 14750 (Branch color: green) | - | - | FUJITSU COMPONENT (Ltd.) 40-pole | MIL 20-pole | MIL 20-pole | - | - | 1 | AC125/DC24 | N/A | ||
₹ 20,650.15 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/2 | 15000 (Branch color: black) | 14750 (Branch color: green) | - | - | MIL 40-pole | MIL 20-pole | MIL 20-pole | - | - | 1 | AC125/DC24 | N/A | ||
₹ 18,264.67 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 20 | FUJITSU COMPONENT (Ltd.) 24-pole | MIL 20-pole | - | - | - | 1 | AC125/DC24 | N/A | ||
₹ 27,203.80 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/2 | 20000 (Branch color: black) | 19750 (Branch color: yellow) | - | - | FUJITSU COMPONENT (Ltd.) 40-pole | MIL 20-pole | MIL 20-pole | - | - | 1 | AC125/DC24 | N/A | ||
₹ 21,396.18 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 20 | MIL 20-pole | Discrete wire crimp terminal (Y terminal / M3.5) 20-pole | - | - | - | 1 | AC125/DC24 | N/A | ||
₹ 28,845.89 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/2 | 20000 (Branch color: white) | 19750 (Branch color: green) | - | - | FUJITSU COMPONENT (Ltd.) 40-pole | MIL 20-pole | MIL 20-pole | - | - | 1 | AC125/DC24 | N/A | ||
₹ 24,968.35 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/2 | 20000 (Branch color: black) | 19750 (Branch color: green) | - | - | MIL 40-pole | MIL 20-pole | MIL 20-pole | - | - | 1 | AC125/DC24 | N/A | ||
₹ 2,537.51 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 1 | MIL 14 positions | MIL 14 positions | - | - | - | 1 | AC125/DC24 | N/A | ||
₹ 7,113.06 | 1 Piece(s) | 6 Day(s) or more | For connector terminal blocks | - | - | - | - | - | 1.5 | FUJITSU COMPONENT (Ltd.) 40-pole | MIL 40-pole | - | - | Reverse | - | - | - | ||
₹ 5,671.41 | 1 Piece(s) | 6 Day(s) or more | For connector terminal blocks | - | - | 1500 (Branch color: Black) | 1,250 (branch color: green) | - | - | MIL 40-pole | MIL 20-pole | MIL 20-pole | - | - | - | - | - | ||
₹ 2,785.31 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 2 | MIL 14 positions | MIL 14 positions | - | - | - | 1 | AC125/DC24 | N/A | ||
₹ 3,681.36 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 5 | MIL 14 positions | MIL 14 positions | - | - | - | 1 | AC125/DC24 | N/A | ||
₹ 9,324.22 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 7 | FUJITSU COMPONENT (Ltd.) 24-pole | MIL 20-pole | - | - | - | 1 | AC125/DC24 | N/A | ||
₹ 13,421.44 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 7 | FUJITSU COMPONENT (Ltd.) 40-pole | MIL 40-pole | - | - | Normal | 1 | AC125/DC24 | N/A | ||
₹ 13,049.07 | 1 Piece(s) | 44 Day(s) or more | For connector terminal block conversion unit | Connection cable | 1/1 | - | - | - | 7 | FUJITSU COMPONENT (Ltd.) 56-pole | MIL 60-pole | - | - | Normal | 1 | AC125/DC24 | N/A |
Loading...
Connector shape | Straight | Cable shape | Round | Shield | Available |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy