(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Output | Output Range | 4–20 mA |
---|---|---|---|
D/A Conversion Time (Conversion Speed) | 10 to Less Than 100 μS | Terminal shape | [Terminal Block] Screwless Clamp Terminal |
Representative Standard | CE / UL / CUL / CSA | Number of outputs | 4 |
Resolution | 1/30,000 | I/O Refresh Method | Free-run / Synchronous I/O |
Loading...
Type | Output | Output Range | 4–20 mA |
---|---|---|---|
D/A Conversion Time (Conversion Speed) | 10 to Less Than 100 μS | Terminal shape | [Terminal Block] Screwless Clamp Terminal |
Representative Standard | CE / UL / CUL / CSA | Number of outputs | 4 |
Resolution | 1/30,000 | I/O Refresh Method | Free-run / Synchronous I/O |
Loading...
Type | Output | Output Range | 4–20 mA |
---|---|---|---|
D/A Conversion Time (Conversion Speed) | 10 to Less Than 100 μS | Terminal shape | [Terminal Block] Screwless Clamp Terminal |
Representative Standard | CE / UL / CUL / CSA | Number of outputs | 4 |
Resolution | 1/30,000 | I/O Refresh Method | Free-run / Synchronous I/O |
Lineup of products that meet all analog control and measurement needs, from high-speed types that enable high-speed synchronization control to general-purpose types
■ Features
· Up to 4 analog signals can be output per unit (NX-DA)
· Free-run refreshing or
synchronous I/O refreshing with the NX1P2 CPU Unit or EtherCAT Coupler Unit
· Selecting channel to use, moving average, input disconnection detection,
over range / under range detection, and user calibration
· The use of a removable terminal block improves system maintainability
· The push-in Plus terminal block (screwless clamp terminal block) greatly reduces the time required for wiring work
· A unit width of only 12 mm realizes space saving
· Connect to the CJ Series using the EtherNet/IP coupler
Loading...
Type | Output | Output Range | 4–20 mA |
---|---|---|---|
D/A Conversion Time (Conversion Speed) | 10 to Less Than 100 μS | Terminal shape | [Terminal Block] Screwless Clamp Terminal |
Representative Standard | CE / UL / CUL / CSA | Number of outputs | 4 |
Resolution | 1/30,000 | I/O Refresh Method | Free-run / Synchronous I/O |
Loading...
Loading...
Loading...
Type | Output | Output Range | 4–20 mA |
---|---|---|---|
D/A Conversion Time (Conversion Speed) | 10 to Less Than 100 μS | Terminal shape | [Terminal Block] Screwless Clamp Terminal |
Representative Standard | CE / UL / CUL / CSA | Number of outputs | 4 |
Resolution | 1/30,000 | I/O Refresh Method | Free-run / Synchronous I/O |
Type | Output | Output Range | 4–20 mA | D/A Conversion Time (Conversion Speed) | 10 to Less Than 100 μS |
---|---|---|---|---|---|
Terminal shape | Screwless Clamp Terminal | Representative Standard | CE / UL / CUL / CSA | Number of outputs | 4 |
Resolution | 1/30,000 | I/O Refresh Method | Free-run / Synchronous I/O |
Please check the type/dimensions/specifications of the part NX-DA3205 in the NX Series Analog Output Unit NX-DA series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy