(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Interface converter PHC-D08N

Interface converter PHC-D08N

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,609₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easily controllable from a computer, etc.
Freely control electrical appliances.

 
Part Number
PHC-D08N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 31,609.11

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Wireless Device Product Name Interface converter Dimension width(mm) 117
Dimension depth(mm) 100 Dimension height(mm) 28 Rated Voltage 24 V DC (body)
Representative Standard CE Specifications Input interface: RS-232C/USB Other specifications Digital outputs: 8
Note No AC adapter

Please check the type/dimensions/specifications of the part PHC-D08N in the Interface converter PHC-D08N series.