(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Corrugated Tube, Inner Diameter 5.3 mm, Length 10 m

Corrugated Tube, Inner Diameter 5.3 mm, Length 10 m
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,178₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Corrugated tube that can easily store cables.
[Features]
・ It has a slit in the vertical direction for easy storage of cables.
・ 10 m specifications that are convenient to carry.
・ Durable, light and flexible specifications that are perfect for protecting cables.
· For indoor use.
・ Flame-retardant polypropylene.
・ It is used for binding and protecting wiring.

Specifications of corrugated tube, inner diameter 5.3 mm, length 10 m

Product image of corrugated tube

Product image of corrugated tube

[Specifications / standards]

  • For indoor use
  • Inner Diameter: 5.3 mm
  • Length: 10 m
  • Material: Flame retardant polypropylene
  • Weight / weight unit: 93 g
  • Country of manufacture: Japan

Dimensional drawing of TKCT-05-10

 

(Units: mm)

 

Dimensional drawing of TKCT-05-10

Dimensional drawing of TKCT-05-10

Part numberInner Diameter
øA
Outer Diameter
øB
Pitch
C
Thickness
D
TKCT-05-105.37.52.30.2

Features of cable protection tube

  • A tube that is ideal for protecting electrical wiring in industrial machines / robots / various plants.
  • It protects the cables that pass through it and prevents damage and failure from water.
  • The blank pipe part is made of zinc plating strip steel and has excellent mechanical strength.
  • The exterior is waterproof / oil resistant because the jacket is coated with vinyl.
  • Blade type: It blocks noise generated from cables and prevents operational failures. (Noise shield)

Cautions

  • * Select the size (diameter) of the cable protection tube in consideration of the outer diameter of the insertion cable and the allowable bending radius (minimum). The best cross-sectional area inside the tube is around 30% of the inner diameter cross-sectional area of the tube.
  • * Allowable bending radius: It means how much the wires, optical fibers, etc., that go into the cable bend.
  • * Check the type and material of the cable protection tube.
Part Number
TKCT-05-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,177.71

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TKCT-05-10 in the Corrugated Tube, Inner Diameter 5.3 mm, Length 10 m series.