(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bare Crimp Terminal, Pin-Type, T-TC1.25-16【25 Pieces Per Package】

Bare Crimp Terminal, Pin-Type, T-TC1.25-16
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      496₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bare crimp terminal used to connect cables. (Pin type)
[Features]
・ Pin type terminal with contact surface (tab part) shaped into cylindrical rod.
・ Manufacturing country: Japan.
[Applications]
・ It is used for connecting mild steel stranded wires or single wires.

Specifications of pin-type bare crimp terminal with 25 pcs included.

Product image (T-TC1.25-16)

Product image (T-TC1.25-16)

[Specifications / standards]

  • Rod shape
  • Stud diameter: 1.9 mm
  • Overall Length: 22 mm
  • Internal dimensions: 1.7 mm
  • F:16 mm
  • Cable conjugation range stranded wire (mm^2): 0.25 to 1.65 mm^2
  • Cable conjugation range single wire: 0.57 to 1.44 mm
  • Cable conjugation range: 22-16AWG
  • Quantity per pack: 25 pcs.
  • [Material]Terminal: Oxygen-free copper (C1020) / tin electroplating
  • Weight / weight unit: 30 g

[Cautions]

  • * Dedicated for copper wire.
  • * It should be used within the cable conjugation range.
  • * Please use the compatible crimp tool specified by this manufacturer.

Specifications of T-TC1.25-16

 

(Units: mm)

 

Dimensional drawing (T-TC1.25-16)

Dimensional drawing (T-TC1.25-16)

Part Number
T-TC1.25-16
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 496.20

1 Pack(s)

25 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part T-TC1.25-16 in the Bare Crimp Terminal, Pin-Type, T-TC1.25-16 series.

X
whatsapp-qr whatsapp-icon