(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
UPS Options: Contact Signal Input/Output Card

UPS Options: Contact Signal Input/Output Card
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,613₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is of model number SC08. (Representative image)

Product Description

UPS and connected equipment can be controlled using backup signal output (BU), battery low (BL), and backup power supply stop signal (BS), etc.

 

Appearance

UPS Options: Contact Signal Input/Output Card: Related Images
SC08
UPS Options: Contact Signal Input/Output Card: Related Images
SC07
UPS Options: Contact Signal Input/Output Card: Related Images
SC05

 

Part Number
SC07
SC08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Compatible model

₹ 12,613.02

1 Piece(s) 43 Day(s) or more Contact signal input/output card (opto-isolator contact signal output compatible)BN50T / BN75R / BN75T / BN100T / BN150R / BN150T / BN220T / BN300R / BN300T

₹ 22,642.40

1 Piece(s) 34 Day(s) or more Contact signal input/output card (relay contact signal output compatible)BN50T / BU50SW / BU60RE / BN75R / BN75T / BU75RW / BU75SW / BN100T / BU100RE / BU100RW / BU100SW / BN150R / BN150T / BU150R / BU150SW / BU200RW / BN220T / BN300R / BN300T / BU300RW / BU1002RW / BU1002SW / BU2002RWL / BU3002RWL / BU3002SW / BU5002RWL

Loading...

  1. 1
 

Basic Information

Type Network Guard / Option Board Product type Card
X
whatsapp-qr whatsapp-icon