(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cable For Fixed Wiring, Cable For CC-Link (Part Number)

Cable For Fixed Wiring, Cable For CC-Link
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      681₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated system for the FA open network system, CC-LINK (Control & Communication Link).
PVC with excellent flame-retardant and oil resistant properties as well as flexibility is used for the sheath.
DYDEN Co., Ltd. Is a partner corporation of the CC-LINK Association.
A cable for fixed wiring. Compatible with CC-Link Ver.1.10 & 2.00.

 
Part Number
CS-110(PW)-AWG20-3C-169
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStandard Cable Outer Diameter
(mm)
Length
(m)
Product type Power line AWG size Power line number of cores
(Core)
Ground wire details Insulation body material details Finished outer diameter
(mm)
Overall Length
(m)
Grounding Wire

₹ 94,500.29

1 Piece(s) 5 Day(s) or more -10.0 or More 100 or More Power line built-in192-Polyethylene foam (signal wire) / Heat resistant PVC (power line)12169NA

Loading...

  1. 1

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard CC-LINK Cable Conductor Single Wire Conductor Size AWG20 (0.50sq)
No. of Cores 3 Core (3C) Color Brown Cable Feature Oil-Resistant
Sheath Material PVC Shield details Braided shield Rated Voltage(V) 300
Insulation body materials Foamed Polyethylene

Please check the type/dimensions/specifications of the part CS-110(PW)-AWG20-3C-169 in the Cable For Fixed Wiring, Cable For CC-Link series.

Product variants

Part Number
CS-110(PW)-AWG20-3C-101
CS-110(PW)-AWG20-3C-102
CS-110(PW)-AWG20-3C-103
CS-110(PW)-AWG20-3C-17
CS-110(PW)-AWG20-3C-170
CS-110(PW)-AWG20-3C-171
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard Cable Outer Diameter
(mm)
Length
(m)
Product type Power line AWG size Power line number of cores
(Core)
Ground wire details Insulation body material details Finished outer diameter
(mm)
Overall Length
(m)
Grounding Wire

₹ 56,593.16

1 Piece(s) 5 Day(s) or more -10.0 or More 100 or More Power line built-in192-Polyethylene foam (signal wire) / Heat resistant PVC (power line)12101NA

₹ 57,150.64

1 Piece(s) 5 Day(s) or more -10.0 or More 100 or More Power line built-in192-Polyethylene foam (signal wire) / Heat resistant PVC (power line)12102NA

₹ 57,708.13

1 Piece(s) 5 Day(s) or more -10.0 or More 100 or More Power line built-in192-Polyethylene foam (signal wire) / Heat resistant PVC (power line)12103NA

₹ 12,229.58

1 Piece(s) 5 Day(s) or more -10.0 or More 10 to 19Power line built-in192-Polyethylene foam (signal wire) / Heat resistant PVC (power line)1217NA

₹ 95,057.75

1 Piece(s) 5 Day(s) or more -10.0 or More 100 or More Power line built-in192-Polyethylene foam (signal wire) / Heat resistant PVC (power line)12170NA

₹ 95,615.24

1 Piece(s) 5 Day(s) or more -10.0 or More 100 or More Power line built-in192-Polyethylene foam (signal wire) / Heat resistant PVC (power line)12171NA