(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A dedicated system for the FA open network system, CC-LINK (Control & Communication Link).
PVC with excellent flame-retardant and oil resistant properties as well as flexibility is used for the sheath.
DYDEN Co., Ltd. Is a partner corporation of the CC-LINK Association.
A cable for fixed wiring. Compatible with CC-Link Ver.1.10 & 2.00.
Part Number |
---|
CS-110(PW)-AWG20-3C-54 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Standard | Cable Outer Diameter (mm) | Length (m) | Product type | Power line AWG size | Power line number of cores (Core) | Ground wire details | Insulation body material details | Finished outer diameter (mm) | Overall Length (m) | Grounding Wire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 32,553.53 | 1 Piece(s) | 5 Day(s) or more | - | 10.0 or More | 50 to 59 | Power line built-in | 19 | 2 | - | Polyethylene foam (signal wire) / Heat resistant PVC (power line) | 12 | 54 | NA |
Loading...
Category | Others | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | CC-LINK | Cable Conductor | Single Wire | Conductor Size | AWG20 (0.50sq) |
No. of Cores | 3 Core (3C) | Color | Brown | Cable Feature | Oil-Resistant |
Sheath Material | PVC | Shield details | Braided shield | Rated Voltage(V) | 300 |
Insulation body materials | Foamed Polyethylene |
Please check the type/dimensions/specifications of the part CS-110(PW)-AWG20-3C-54 in the Cable For Fixed Wiring, Cable For CC-Link series.
Part Number |
---|
CS-110(PW)-AWG20-3C-101 |
CS-110(PW)-AWG20-3C-102 |
CS-110(PW)-AWG20-3C-103 |
CS-110(PW)-AWG20-3C-55 |
CS-110(PW)-AWG20-3C-56 |
CS-110(PW)-AWG20-3C-57 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Standard | Cable Outer Diameter (mm) | Length (m) | Product type | Power line AWG size | Power line number of cores (Core) | Ground wire details | Insulation body material details | Finished outer diameter (mm) | Overall Length (m) | Grounding Wire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 56,593.16 | 1 Piece(s) | 5 Day(s) or more | - | 10.0 or More | 100 or More | Power line built-in | 19 | 2 | - | Polyethylene foam (signal wire) / Heat resistant PVC (power line) | 12 | 101 | NA | ||
₹ 57,150.64 | 1 Piece(s) | 5 Day(s) or more | - | 10.0 or More | 100 or More | Power line built-in | 19 | 2 | - | Polyethylene foam (signal wire) / Heat resistant PVC (power line) | 12 | 102 | NA | ||
₹ 57,708.13 | 1 Piece(s) | 5 Day(s) or more | - | 10.0 or More | 100 or More | Power line built-in | 19 | 2 | - | Polyethylene foam (signal wire) / Heat resistant PVC (power line) | 12 | 103 | NA | ||
₹ 33,149.84 | 1 Piece(s) | 5 Day(s) or more | - | 10.0 or More | 50 to 59 | Power line built-in | 19 | 2 | - | Polyethylene foam (signal wire) / Heat resistant PVC (power line) | 12 | 55 | NA | ||
₹ 33,747.49 | 1 Piece(s) | 5 Day(s) or more | - | 10.0 or More | 50 to 59 | Power line built-in | 19 | 2 | - | Polyethylene foam (signal wire) / Heat resistant PVC (power line) | 12 | 56 | NA | ||
₹ 34,345.16 | 1 Piece(s) | 5 Day(s) or more | - | 10.0 or More | 50 to 59 | Power line built-in | 19 | 2 | - | Polyethylene foam (signal wire) / Heat resistant PVC (power line) | 12 | 57 | NA |