(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

UL2482-SB UL Standard Lead-Free Heat Resistant PVC Shield Wire

UL2482-SB UL Standard Lead-Free Heat Resistant PVC Shield Wire
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35,978₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

300 V ULAWM2482 compliant, eco-friendly shielded cable with RoHS compliant PVC insulator

 
Part Number
UL2482-SB AWG22X3C H-153
UL2482-SB AWG24X3C H-153
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAWG size
(AWG)
Finished outer diameter
(mm)

₹ 40,446.26

1 Piece(s) 5 Day(s) or more 225.63

₹ 35,978.24

1 Piece(s) 5 Day(s) or more 245.31

Loading...

  1. 1

Basic Information

Overall Length(m) 153 Number Of Cores(Core) 3 Logarithm 1
Shield Available Representative Standard UL / CSA(c-UL) Sheath (outer coating) color Gray
Grounding Wire NA Sheath (outer coating) material PVC Insulation body materials PVC