(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lead Free Irradiated Cross-Linked PVC Wire S-IRV

Lead Free Irradiated Cross-Linked PVC Wire S-IRV
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,335₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

• S-IRV Lead free irradiated cross-linked PVC insulated wire.
• Hitachi specification:SP23-90846C
• Lead free irradiated cross-linked PVC insulation as RoHS complied wires.
• Conductor is tinned annealed copper
• 150V cable for flame retardant.
• Operating temperature range 105℃.
• Application Internal wiring for electronic equipment and especially for small electronic equipment.
• Size range: 0.08~2 sq.mm.
• Insulation color: Black, White, Red, Green, Yellow, Blue, Brown, Orange, Gray, Violet, Light blue and Pink
• Can order cable for 2 sizes of length 300m. and 600m.

Part Number
S-IRV 0.3SQ-BE-600
S-IRV 0.3SQ-BK-600
S-IRV 0.3SQ-R-600
S-IRV 0.5SQ-BE-600
S-IRV 0.5SQ-BK-600
S-IRV 0.5SQ-GN-600
S-IRV 0.5SQ-R-600
S-IRV 0.5SQ-W-600
S-IRV 0.5SQ-Y-600
S-IRV 0.75SQ-BE-300
S-IRV 0.75SQ-BK-300
S-IRV 0.75SQ-GN-300
S-IRV 0.75SQ-R-300
S-IRV 0.75SQ-W-300
S-IRV 0.75SQ-Y-300
S-IRV 1.25SQ-BE-300
S-IRV 1.25SQ-BK-300
S-IRV 1.25SQ-GN-300
S-IRV 1.25SQ-R-300
S-IRV 1.25SQ-W-300
S-IRV 1.25SQ-Y-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Sheath (outer coating) color

₹ 38,889.00

1 Piece(s) 5 Day(s) or more 6000.31.45[Blue] Blue

₹ 38,889.00

1 Piece(s) 5 Day(s) or more 6000.31.45Black

₹ 38,889.00

1 Piece(s) 5 Day(s) or more 6000.31.45Red

₹ 38,889.00

1 Piece(s) 5 Day(s) or more 6000.51.6[Blue] Blue

₹ 38,889.00

1 Piece(s) 5 Day(s) or more 6000.51.6Black

₹ 29,218.00

1 Piece(s) 5 Day(s) or more 6000.51.6Green

₹ 38,889.00

1 Piece(s) 5 Day(s) or more 6000.51.6Red

₹ 29,218.00

1 Piece(s) 5 Day(s) or more 6000.51.6White

₹ 29,218.00

1 Piece(s) 5 Day(s) or more 6000.51.6Yellow

₹ 14,797.00

1 Piece(s) 5 Day(s) or more 3000.751.9[Blue] Blue

₹ 14,797.00

1 Piece(s) 5 Day(s) or more 3000.751.9Black

₹ 16,701.00

1 Piece(s) 5 Day(s) or more 3000.751.9Green

₹ 14,797.00

1 Piece(s) 5 Day(s) or more 3000.751.9Red

₹ 14,797.00

1 Piece(s) 5 Day(s) or more 3000.751.9White

₹ 14,797.00

1 Piece(s) 5 Day(s) or more 3000.751.9Yellow

₹ 21,495.00

1 Piece(s) 5 Day(s) or more 3001.252.2[Blue] Blue

₹ 14,335.11

1 Piece(s) 5 Day(s) or more 3001.252.2Black

₹ 21,495.00

1 Piece(s) 5 Day(s) or more 3001.252.2Green

₹ 21,495.00

1 Piece(s) 5 Day(s) or more 3001.252.2Red

₹ 21,495.00

1 Piece(s) 5 Day(s) or more 3001.252.2White

₹ 21,495.00

1 Piece(s) 5 Day(s) or more 3001.252.2Yellow
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Sheath (outer coating) color

Loading...

  1. 1

Basic Information

Number Of Cores(Core) 1 Shield NA Insulation body materials PVC
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language