(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Quick and easy replacement of industrial machine
sensors, encoders, switches, and other I/O devices. Boasts superior quality and is capable of withstanding harsh industrial and weather conditions.
Part Number | DN100 | DN3200 | DND3020 |
---|---|---|---|
Category | Field Attachable / Accessories | Industrial Tees and Splitters | Industrial Tees and Splitters |
Series | 130039 | 130035 | 130039 |
IP Rating | IP67 | IP67 | IP67 |
Material - Contact | Copper Alloy | - | - |
Overview | DeviceNet Solutions | DeviceNet Solutions | DeviceNet Solutions |
Product Name | DeviceNet Trunk | DeviceNet Trunk | DeviceNet Trunk |
Type | Termination Resistor | Drop Tee, Drop Wye | Drop Tee |
UPC | 78678869001 | 78678841726 | 78678849469 |
Part Number | DN100 | DN3200 | DND3020 |
---|---|---|---|
Cable Diameter | N/A | - | - |
Coupling Type | External Thread | - | - |
Diagnostics / LEDs | No | - | - |
Diagnostics Port | No | - | - |
Gender | Male | - | - |
Keyway | Single | Single | Single |
Material - Connector Body | PVC | TPE | Nylon, TPE |
Material - Coupling Nut | Die-Cast Zinc | Die-Cast Zinc | Die-Cast Zinc |
Material - Plating Mating | N/A | - | - |
Net Weight | 36.287/g | 158.757/g | 65.650/g |
Orientation | Straight | - | - |
Poles | 5 | 5 | 5 |
Temperature Range - Operating | 0 °C to +60 °C | -20 °C to +80 °C | -20 °C to +80 °C |
Wire Size AWG | N/A | - | - |
Color - Cable Jacket | - | Gray | Gray |
Drop Connector | - | Mini-Change | Mini-Change |
Drop Gender | - | N/A | Male |
LED Indicator | - | No | No |
Left Trunk Connector | - | Mini-Change | Mini-Change |
Left Trunk Gender | - | Male | Female |
Leg 1 Length | - | N/A | N/A |
Leg 2 Length | - | N/A | N/A |
Material - Cable Jacket | - | N/A | N/A |
Right Trunk Connector | - | Mini-Change | Mini-Change |
Right Trunk Gender | - | Female | Male |
Part Number | DN100 | DN3200 | DND3020 |
---|---|---|---|
Current - Maximum per Contact | 8.0A | 8.0A | 4.0A |
Voltage - Maximum | 50V | 600V AC/DC | 250V AC/DC |
Part number: DN100
Part number: DN3200
Part number: DND3020
Part Number |
---|
DN100 |
DN3200 |
DND3020 |
Part Number | Price | Minimum Order Qty. | Related To | Volume Discount | Days to Ship | Connector Shape | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Protection function (environmentally resistant) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,658.22 | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | AC/DC 50 | - | - | |||
₹ 4,781.31 | 1 Piece(s) | 5 Day(s) or more | Round | Combination use male/female | 5 | Cable Connection | 8 | AC/DC 600 | Straight | Available | |||
₹ 3,754.58 | 1 Piece(s) | 5 Day(s) or more | Round | Combination use male/female | 5 | Cable Connection | 4 | AC/DC 250 | Straight | Available |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy