(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is a complete fan unit that can be attached to a surface without tools.
[Paint color]
· RAL 7035 (light gray [approximate Munsell value 2.5PB8.5/1])
[Bundled items]
· Complete assembled unit (including filter mat)
Part Number |
---|
3239110 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Maximum air flow (DC input voltage) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Volume (DC input voltage) (dB) | Product type | Input voltage details (V) | Motor | External dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,847.29 | 1 Piece(s) | 8 Day(s) or more | 10 | AC fan | Other | 105 | 120 | - | 46 | 49 | - | Diagonal flow fan | 115 AC | Automatic startup type dampening motor | W 204 × H 204 × D 24 |
Loading...
Size | Other | Thickness | Other | Representative Standard | UL / CSA |
---|
Please check the type/dimensions/specifications of the part 3239110 in the Filter Fan series.
Part Number |
---|
3238100 |
3238110 |
3238124 |
3239124 |
3240100 |
3240110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Maximum air flow (DC input voltage) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Volume (DC input voltage) (dB) | Product type | Input voltage details (V) | Motor | External dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,490.49 | 1 Piece(s) | 14 Day(s) or more | 10 | AC fan | Other | 55 | 66 | - | 46 | 49 | - | Diagonal flow fan | 230 AC | Automatic startup type dampening motor | W 148.5 × H 148.5 × D 16 | ||
₹ 14,215.11 | 1 Piece(s) | 14 Day(s) or more | 10 | AC fan | Other | 55 | 66 | - | 46 | 49 | - | Diagonal flow fan | 115 AC | Automatic startup type dampening motor | W 148.5 × H 148.5 × D 16 | ||
₹ 19,471.58 | 1 Piece(s) | 14 Day(s) or more | 10 | DC Fan | DC24V | - | - | 55 | - | - | 46 | Diagonal flow fan | - | Direct current motor | W 148.5 × H 148.5 × D 16 | ||
₹ 23,828.38 | 1 Piece(s) | 8 Day(s) or more | 10 | DC Fan | DC24V | - | - | 105 | - | - | 46 | Diagonal flow fan | - | Direct current motor | W 204 × H 204 × D 24 | ||
₹ 16,977.73 | 1 Piece(s) | 24 Day(s) or more | 10 | AC fan | Other | 180 | 160 | - | 51 | 46 | - | Diagonal flow fan | 230 AC | Automatic startup type dampening motor | W 255 × H 255 × D 25 | ||
₹ 16,890.84 | 1 Piece(s) | 24 Day(s) or more | 10 | AC fan | Other | 180 | 160 | - | 51 | 46 | - | Diagonal flow fan | 115 AC | Automatic startup type dampening motor | W 255 × H 255 × D 25 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy