(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Uses 2.4 inch full-color LCD displays
· Choose numeric displays based on figure displays, bar graph displays, and polygonal line displays
· Japanese-language display eliminates configuration mistakes and reduces configuration time.
· Luminance adjustment function
· Self-diagnosis functions included
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Power Supply Voltage | Standard | Power Supply (V) | Display | Comparison output | Testing report | Option | Input | Measuring range (MIN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 72,738.35 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | Analog output | Line driver input | - | ||
₹ 71,702.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | Analog output | Line driver input | - | ||
₹ 72,738.35 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | Analog output | Line driver input | - | ||
₹ 71,702.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | Analog output | Line driver input | - | ||
₹ 74,807.71 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 73,772.35 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 74,807.71 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 73,772.35 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | - | Line driver input | - | ||
₹ 74,807.71 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 73,772.35 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 74,807.71 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 73,772.35 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 72,738.35 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 71,702.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | - | Line driver input | - | ||
₹ 72,738.35 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 71,702.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 72,738.35 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 71,702.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | - | Line driver input | - | ||
₹ 72,738.35 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 71,702.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 62,391.53 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 61,356.16 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | - | Line driver input | - | ||
₹ 62,391.53 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 61,356.16 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | - | ||
₹ 56,183.44 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | Analog output | Line driver input | 10 mHz to 500 kHz | ||
₹ 55,148.07 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | Analog output | Line driver input | 10 mHz to 500 kHz | ||
₹ 56,183.44 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | Analog output | Line driver input | 10 mHz to 500 kHz | ||
₹ 55,148.07 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | Analog output | Line driver input | 10 mHz to 500 kHz | ||
₹ 58,252.80 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 57,217.44 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 58,252.80 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 57,217.44 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 58,252.80 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 57,217.44 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 58,252.80 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 57,217.44 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 56,183.44 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 55,148.07 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 56,183.44 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 55,148.07 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 56,183.44 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 55,148.07 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 56,183.44 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 55,148.07 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 45,836.62 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 44,801.25 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 45,836.62 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 44,801.25 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Line driver input | 10 mHz to 500 kHz | ||
₹ 69,633.62 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | Analog output | Pulse input | - | ||
₹ 68,599.62 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | Analog output | Pulse input | - | ||
₹ 69,633.62 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | Analog output | Pulse input | - | ||
₹ 68,599.62 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | Analog output | Pulse input | - | ||
₹ 71,702.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Pulse input | - | ||
₹ 70,668.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Pulse input | - | ||
₹ 71,702.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Pulse input | - | ||
₹ 70,668.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Pulse input | - | ||
₹ 71,702.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Pulse input | - | ||
₹ 70,668.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Pulse input | - | ||
₹ 71,702.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | - | - | Pulse input | - | ||
₹ 70,668.98 | 1 Piece(s) | 24 Day(s) or more | VAC 100–240 | CE | - | Graphical (figures/bar graph/polygonal line display) | - | N/A | - | Pulse input | - |
Loading...
Input type | Pulse | Mounting Method | Panel surface mount | Panel cut dimensions | 92 x 45 |
---|---|---|---|---|---|
Display Digits | 6 digits | Dimension (D)(mm) | 145 | Dimension (W)(mm) | 96 |
Dimension (H)(mm) | 52 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy