• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

AMH-148 Series (Direct Current)

AMH-148 Series (Direct Current)

[Features]
· 48 mm × 96 mm standard DIN size panel
· Compatible with 1,000 samples/minute high speed sampling
· Input range switching allows switching of measurement range

Part Number

Configured Part Number is shown.

AMH-148-VA-21

Part Number
AMH-148-VA-21
Part NumberVolume DiscountDays to Ship
21 Day(s) or more

Loading...

  1. 1

Basic Information

Input type Voltage Mounting Method Panel surface mount Panel cut dimensions 92 x 45
Input voltage(V) ±250 Display Digits 4 digits Dimension (D)(mm) 148
Dimension (W)(mm) 96 Dimension (H)(mm) 48 Power Supply(V) AC200 – 240
Display Main monitor: Red 7 segment LED Sub monitor: Red/Green 7 segment LED Comparison output Photo-coupler output Input DC signal measurement
Number of ranges = N(Range) 4 Measuring range (MIN) ±999.9mV

Please check the type/dimensions/specifications of the part AMH-148-VA-21 in the AMH-148 Series (Direct Current) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)