(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

IQ-R Series Analog Unit

IQ-R Series Analog Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      60,254₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This product is covered by Category 9 of the RoHS Directive: "Monitoring and control instruments," and its use is exempted from the usage restrictions of phthalate esters until July 21, 2021.

Product Description

Analog units for iQ-R Series are available. There are 18 types.

Part Number
R60AD4
R60AD8-G
R60AD16-G
R60ADH4
R60ADI8
R60ADV8
R60DA4
R60DA8-G
R60DA16-G
R60DAH4
R60DAI8
R60DAV8
R60RD8-G
R60TCRT4
R60TCTRT2TT2
R60TCTRT2TT2BW
R60TD8-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Input Type Number of Input Channels Input Range A/D Conversion Speed (Conversion Time) Number of Output Channels D/A Conversion Time (Conversion Speed) Terminal shape Type of unit Voltage input range Current input range Voltage output range Current output range

₹ 60,253.53

1 Piece(s) 9 Day(s) or more InputVoltage / Current4Other10 to Less Than 100 μS--Terminal BlockAnalog inputDC -10V to 10VDC 0 to 20 mA--

₹ 129,012.01

1 Piece(s) 9 Day(s) or more InputVoltage / Current8OtherLess than 10 to 50 ms--ConnectorAnalog inputDC -10V to 10VDC 0 to 20 mA--

₹ 223,587.99

1 Piece(s) 9 Day(s) or more InputVoltage / Current16OtherLess than 10 to 50 ms--ConnectorAnalog inputDC -10V to 10VDC 0 to 20 mA--

₹ 90,331.53

1 Piece(s) 9 Day(s) or more InputVoltage / Current4OtherOther--Terminal BlockHigh speed analog inputDC -10V to 10VDC 0 to 20 mA--

₹ 103,216.56

1 Piece(s) 9 Day(s) or more InputCurrent8Other10 to Less Than 100 μS--Terminal BlockAnalog input-DC 0 to 20 mA--

₹ 103,216.56

1 Piece(s) 9 Day(s) or more InputVoltage8Other10 to Less Than 100 μS--Terminal BlockAnalog inputDC -10V to 10V---

₹ 77,438.48

1 Piece(s) 9 Day(s) or more Output----410 to Less Than 100 μSTerminal BlockAnalog output--DC -10V to 10VDC 0 to 20 mA

₹ 137,605.14

1 Piece(s) 9 Day(s) or more Output----8Less than 1 to 10 mSConnectorAnalog output--DC -12V~12VDC 0 to 20 mA

₹ 232,181.12

1 Piece(s) 9 Day(s) or more Output----16Less than 1 to 10 mSConnectorAnalog output--DC -12V~12VDC 0 to 20 mA

₹ 124,702.75

1 Piece(s) 9 Day(s) or more Output----4Less than 10 μSTerminal BlockHigh speed analog output--DC -10V to 10VDC 0 to 20 mA

₹ 120,406.18

1 Piece(s) 9 Day(s) or more Output----810 to Less Than 100 μSTerminal BlockAnalog output---DC 0 to 20 mA

₹ 120,406.18

1 Piece(s) 9 Day(s) or more Output----810 to Less Than 100 μSTerminal BlockAnalog output--DC -10V to 10V-

₹ 129,012.01

1 Piece(s) 9 Day(s) or more InputTemperature Measuring Resistor8OtherLess than 10 to 50 ms--ConnectorTemperature input----

₹ 86,048.98

1 Piece(s) 5 Day(s) or more InputTemperature Measuring Resistor4OtherOther--Terminal BlockTemperature adjustment----

₹ 86,048.98

1 Piece(s) 9 Day(s) or more InputThermocouple / Temperature Measuring Resistor4OtherOther--Terminal BlockTemperature adjustment----

₹ 111,888.52

1 Piece(s) 9 Day(s) or more InputThermocouple / Temperature Measuring Resistor4OtherOther--Terminal BlockTemperature adjustment----

₹ 134,265.10

1 Piece(s) 9 Day(s) or more InputThermocouple8OtherLess than 10 to 50 ms--ConnectorTemperature input----

Loading...

  1. 1

Basic Information

Representative Standard CE