(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
- I/O module, iQ-R series from MITSUBISHI.
- Input/output rating is printed at the front, reducing incorrect wiring.
- Easy-to-use cable tie hook for tidy wiring.
- Existing 16-point terminal blocks are reusable, eliminating rewiring.
- Simple confirmation by product serial no. printed on the front.
- Alternating toggle switch used to display between 32-point LED signals.
- Terminal signals are clearly labeled and color-coded.
- Up to 32 LED signals clearly visible.
External appearance of RX40C7
RX40C7 dimensional drawing (unit: mm)
External appearance of RX10
Dimensional drawing of RX10 (Unit: mm)
Items | AV Input | DC input | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
RX28 | RX10 | RX10-TS | RX40C7 | RX40C7-TS | RX41C4 | RX41C4-TS | RX42C4 | RX70C4 | RX71C4 | RX72C4 | |
Number Of Points [Points] | 8 | 16 | 16 | 16 | 16 | 32 | 32 | 64 | 16 | 32 | 64 |
Rated Input Voltage, Frequency [V] | 100 to 240 V AC (50/60 Hz) | 100 to 240 V AC (50/60 Hz) | 100 to 240 V AC (50/60 Hz) | DC24 | DC24 | DC24 | DC24 | DC24 | DC5/12 | DC5/12 | DC5/12 |
Rated Input Current [mA] | 16.4 (200 V AC, 60 Hz) 13.7 (200 V AC, 50 Hz) 8.2 (100 V AC, 60 Hz) 6.8 (100 V AC, 50 Hz) | 8.2 (100 V AC, 60 Hz) 6.8 (100 V AC, 50 Hz) | 8.2 (100 V AC, 60 Hz) 6.8 (100 V AC, 50 Hz) | 7.0 TYP. | 7.0 TYP. | 4.0 TYP. | 4.0 TYP. | 4.0 TYP. | 1.7 (5 V DC) 4.8 (12 V DC) | 1.7 (5 V DC) 4.8 (12 V DC) | 1.7 (5 V DC) 4.8 (12 V DC) |
Response time | 20 ms or less | 20 ms or less | 20 ms or less | 0.1 to 70 ms | 0.1 to 70 ms | 0.1 to 70 ms | 0.1 to 70 ms | 0.1 to 70 ms | 0.1 to 70 ms | 0.1 to 70 ms | 0.1 to 70 ms |
Common Method [Point/Common] | 8 | 16 | 16 | 16 | 16 | 32 | 32 | 32 | 16 | 32 | 32 |
Interrupt Function | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
External wiring connection method^*1 | |||||||||||
18-Point Screw Terminal Block | ● | ● | — | ● | — | — | — | — | ● | — | — |
40-pin connector | — | — | — | — | — | ● | — | ● (× 2) | — | ● | ● (× 2) |
Items | DC High-Speed Input | Input With Self-Diagnosis Function | |||
---|---|---|---|---|---|
RX40PC6H | RX40NC6H | RX41C6HS | RX61C6HS | RX40NC6B | |
Number Of Points [Points] | 16 | 16 | 32 | 32 | 16 |
Rated Input Voltage, Frequency [V] | DC24 | DC24 | DC24 | DC5 | DC24 |
Rated Input Current [mA] | 6.0 | 6.0 | 6.0 | 6.0 | 6.0 |
Response time | 5 μs to 70 ms | 5 μs to 70 ms | 1 μs to 70 ms | 1 μs to 70 ms | 1 ms to 70 ms |
Common Method [Point/Common] | 8 (Positive common) | 8 (Negative common) | 32 (Positive/negative common) | 32 (Positive/negative common) | 16 (Negative common) |
Interrupt Function | ● | ● | ● | ● | ● |
Self-Diagnosis Function | |||||
Disconnection Detection Function | — | — | — | — | ● |
External wiring connection method^*1 | |||||
18-Point Screw Terminal Block | ● | ● | — | — | ● |
40-pin connector | — | — | ● | ● | — |
External appearance of RY20S6
Dimensional drawing of RY20S6 (Unit: mm)
External appearance of RY41PT2H
Dimensional drawing of RY41PT2H (Unit: mm)
Items | Relay output | Triac output | Transistor (Sink) Output | |||||||
---|---|---|---|---|---|---|---|---|---|---|
RY18R2A | RY10R2 | RY10R2-TS | RY20S6 | RY40NT5P | RY40NT5P-TS | RY41NT2P | RY41NT2P-TS | RY42NT2P | RY41NT2H | |
Number Of Points [Points] | 8 | 16 | 16 | 16 | 16 | 16 | 32 | 32 | 64 | 32 |
Rated Switch Voltage/Current | 24 V DC/2 A 240 V AC/2 A | 24 V DC/2 A 240 V AC/2 A | 24 V DC/2 A 240 V AC/2 A | AC100 to 240 V/0.6 A | — | — | — | — | — | — |
Rated Load Voltage [V] | — | — | — | — | DC12 to 24 | DC12 to 24 | DC12 to 24 | DC12 to 24 | DC12 to 24 | DC5 to 24 |
Maximum Load Current [A/Point] | — | — | — | — | 0.5 | 0.5 | 0.2 | 0.2 | 0.2 | 0.2 |
Response time | 12 ms or less | 12 ms or less | 12 ms or less | 1 ms + 0.5 cycle or less | 1 ms or less | 1 ms or less | 1 ms or less | 1 ms or less | 1 ms or less | 2 μs or less |
Common Method [Point/Common] | — | 16 | 16 | 16 | 16 | 16 | 32 | 32 | 32 | 32 |
Protection Function (Overload/Overheat) | — | — | — | — | ● | ● | ● | ● | ● | — |
External wiring connection method^*1 | ||||||||||
18-Point Screw Terminal Block | ● | ● | — | ● | ● | — | — | — | — | — |
40-pin connector | — | — | — | — | — | — | ● | — | ● (× 2) | ● |
Items | Transistor (Source) Output | Output With Self-Diagnosis Function (Source) | |||||
---|---|---|---|---|---|---|---|
RY40PT5P | RY40PT5P-TS | RY41PT1P | RY41PT1P-TS | RY42PT1P | RY41PT2H | RY40PT5B | |
Number Of Points [Points] | 16 | 16 | 32 | 32 | 64 | 32 | 16 |
Rated Load Voltage [V] | DC12 to 24 | DC12 to 24 | DC12 to 24 | DC12 to 24 | DC12 to 24 | DC5 to 24 | 24 V DC |
Maximum Load Current [A/Point] | 0.5 | 0.5 | 0.1 | 0.1 | 0.1 | 0.2 | 0.5 |
Response time | 1 ms or less | 1 ms or less | 1 ms or less | 1 ms or less | 1 ms or less | 2 μs or less | 1.5 ms or less |
Common Method [Point/Common] | 16 | 16 | 32 | 32 | 32 | 32 | 16 |
Protection Function (Overload/Overheat) | ● | ● | ● | ● | ● | — | ● |
Self-Diagnosis Function | |||||||
Output Disconnection Detection Function | — | — | — | — | — | — | ● |
Output Short-Circuit Detection Function | — | — | — | — | — | — | ● |
External wiring connection method^*1 | |||||||
18-Point Screw Terminal Block | ● | — | — | — | — | — | ● |
40-pin connector | — | — | ● | — | ● (× 2) | ● | — |
External appearance of RH42C4NT2P
Dimensional drawing of RH42C4NT2P (Unit: mm)
Items | RH42C4NT2P |
---|---|
DC input | |
Number Of Points [Points] | 32 |
Rated Input Voltage [V] | DC24 |
Rated Input Current [mA] | 4.0 TYP. |
Response time | 0.1 to 70 ms |
Common Method [Point/Common] | 32 |
Interrupt Function | ● |
Transistor (Sink) Output | |
Number Of Points [Points] | 32 |
Rated Load Voltage [V] | DC12 to 24 |
Maximum Load Current [A/Point] | 0.2 |
Response time | 1 ms or less |
Common Method [Point/Common] | 32 |
Protection Function (Overload/Overheat) | ● |
External wiring connection method^*1 | |
40-pin connector | ● (× 2) |
* External appearances and dimensional drawings provided here do not cover all models.
Part Number |
---|
RX70C4 |
RY41PT1P-TS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Inputs | Rated Input Voltage (V) | Input answer time | Output Format | Rated load voltage (V) | Protection function | Connection Terminal | Representative Standard | Terminal shape | Occupied I/O Points on PLC | Wiring | Int. Current Consumption (A) | Input Response Time Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,153.96 | 1 Piece(s) | 10 Day(s) or more | 16 | DC5/12 | Less than 50 to 100 mS | - | - | None | Terminal Block | - | Terminal block | - | - | - | 0.1 to 70 mS | ||
₹ 43,051.21 | 1 Piece(s) | 10 Day(s) or more | - | - | - | Transistor / source output | 12/24 | - | - | CE / UL / CUL | - | 32 | Spring clamp | 0,19 | - |
Loading...
Input Format | DC input |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy