(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Terminal Block For Printed Circuit Boards, PM 5.00 / 5.08 mm Series

Terminal Block For Printed Circuit Boards, PM 5.00 / 5.08 mm Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      53₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Provides stable and highly durable connections via screw connection (leaf spring structure)

 
Part Number
1760490000
PM 5.08/02/90 3.5SN OR BX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 52.86

5 Piece(s) 5 Day(s) or more

₹ 96.00

5 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials P/Q/R Applicable pin/contact Cable side connector (female)
Rated Current(A) 15 Rated Voltage(V) 300 Wire connection method Crimp
Connector Shape 90° Representative Standard UL / CUL / CSA Model PM 5.08/02/90 3.5SN OR BX
Features NA Wire connection range(mm2) 13 to 2.5 Wire connection range(AWG) 26 to 14
Pitch(mm) 5.08 Color Orange Plating Tin plated
X
whatsapp-qr whatsapp-icon