(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Display Cable, DVI Adapter (VGA-DVI)

Display Cable, DVI Adapter (VGA-DVI)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,994₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ An adapter that converts a mini D-sub (HD) 15 pin male connector to a DVI 29 pin male.
1) It is used when connecting an analog display (direct-mount cable, mini D-sub (HD) 15 pin male connector model) to the DVI interface (DVI 29 pin female, DVI-I) of the personal computer
2) This adapter is used to convert one side of a display cable that has a mini D-sub (HD) 15 pin male connector on both ends to a DVI 29 pin male (DVI-I), and connects the DVI-I port of a personal computer or analog RGB display to the port of analog RGB

 
Part Number
AD-DV02K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,993.83

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Mini D-Sub (HD) 15-pin female, DVI 29-pin (DVI-I) male

Please check the type/dimensions/specifications of the part AD-DV02K in the Display Cable, DVI Adapter (VGA-DVI) series.