LAN Cable / CAT5E / 300 m / Purple / Simple Package

LAN Cable / CAT5E / 300 m / Purple / Simple Package

[Features] Single wire specification with little transmission loss, enabling stable data transfer. Reelex specifications enable smooth cable extraction.

[Product Specifications]
· LAN cable compliant with "Enhanced Category 5 (Cat5e)," capable of stable data transfer with little transfer loss even when using 1000BASE-T, in addition to 100BASE-TX.
· Boxed Reelex type, preventing tangled cables.
· A length mark is inscribed every 1 m to indicate the amount of cable remaining.
· Single wire specification with little transmission loss, enabling stable data transfer.
· Flame retardant, passing the 60 degree incline test (JIS C 3005).
· Supports optical communication lines, CATV lines, ADSL lines and ISDN lines.
· · Standard: Category 5e compatible (10BASE-T/100BASE-TX/1000BASE-T)
· Transmission speed: 1 Gbps
· Transmission bandwidth: up to 100 MHz
· Cable length: 300 m
· Cable thickness: 5.1 mm
· Number of cores: 8 cores
· Wire connection method: -
· Twisted pair cable: yes
· Outer sheath material: PVC
· Length markings: yes
· Color: purple
· Conductor configuration: single wire
· Conductor thickness: AWG24
· Connector: no
· Package form: cardboard box (Reelex roll)
· Package size: width 210 mm × depth 350 mm × height 350 mm
· Package weight: 9.8 kg
· JAN code: 4953103460331

Part Number

Configured Part Number is shown.

LD-CT2/PU300/RS

Part Number
LD-CT2/PU300/RS
Part NumberVolume DiscountDays to ShipRoHS
55 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LD-CT2/PU300/RS in the LAN Cable / CAT5E / 300 m / Purple / Simple Package series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)