LAN Cable / CAT5E / Tab Break Prevention / 2 m / Red / Simple Package

LAN Cable / CAT5E / Tab Break Prevention / 2 m / Red / Simple Package

[Features] With a double structure consisting of a protector and new material connector, the tab will not break in a normal operating environment.*Category 5E compatible LAN cable, capable of stable data transfer in a 100BASE-TX or 1000BASE-T environment. * Passed 1,000 iteration bending inspection (manufacturer verification)

[Product Specifications]
· Uses a tab break prevention protector and a new material connector with high bending durability. With this double structure, the tab will not break in a normal operating environment. * Passed 1,000 iteration bending inspection (manufacturer verification)
*Cable detachment caused by a broken tab is prevented, enabling securing to the LAN port for the long term.
· Standard LAN cable compatible with category 5E.
· *Capable of stable data transfer in a 100BASE-TX or 1000BASE-T environment.
· Twisted-pair cable with no separator, making it flexible and easy to handle for simple installation in narrow spaces.
· Uses a slim connector that does not interfere with neighboring ports.
· Flame retardant, passing the 60 degree incline test (JIS C 3005)
· Color: red
· Interface: RJ-45 connector
· Standard: Category 5E compatible (10BASE-T/100BASE-TX/1000BASE-T compatible)
· Transmission speed: 1 Gbps
· Transmission bandwidth: 100 MHz
· Cable length: 2 m
· Cable thickness: 5.35 mm
· Number of cores: 8 cores
· Wire connection method: straight connection
· Twisted pair cable: yes
· Outer sheath material: PVC
· Conductor configuration: twisted cable
· Connector presence: connectors at both ends
· Molded connector: yes
· Slim connector: yes
Connector with tab break prevention cover: yes
· Package form: plastic bag (environmentally friendly type)
· Connector with unbreakable tab: yes
· PoE: yes
· Package size: width 12 mm × depth 117 mm × height 121 mm
· Package weight: 0.073 kg
· JAN code: 4953103465374

Part Number

Configured Part Number is shown.

LD-CTT/R2/RS

Part Number
LD-CTT/R2/RS
Part NumberVolume DiscountDays to ShipRoHS
13 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LD-CTT/R2/RS in the LAN Cable / CAT5E / Tab Break Prevention / 2 m / Red / Simple Package series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)