• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

USB Memory With Security Function (Trend Micro) / 8 GB / 3 Year License / USB 3.0

USB Memory With Security Function (Trend Micro) / 8 GB / 3 Year License / USB 3.0

[Features] Security USB 3.0 memory stick equipped with Trend Micro virus check function and password lock function that forcibly encrypts all saved data.

[Product Specifications]
· Security USB memory stick, USB 3.0-compatible, with Trend Micro virus countermeasure function (PUVT3A Series)
· Security USB memory stick for corporations equipped with Trend Micro's TMUSB 2.1 to prevent virus contamination of the USB memory stick via password lock and automatic encryption, to prevent leakage of information.
· USB 3.0 compatible, providing high-speed data transfer at 10 times or greater the speed of USB 2.0. Backward compatible for use even with a PC where only USB 2.0/1.1 is available (the transfer speed depends on the PC-side port).
· Password lock function: A password lock function is included to safeguard against information leakage when the device is lost/stolen. Can be used easily without installing software or changing PC settings.
· AES 256-bit hardware encryption function: Automatically encrypts data written to the USB memory stick. Since data is encrypted when stored in the memory, even if one attempts to extract data directly by disassembling the main body, the contents cannot be read without first performing decryption.
· Virus check function to prevent viruses from infecting the USB memory stick: Equipped with Trend Micro TMUSB 2.1. Automatically checks files saved to the USB memory stick for viruses, and quarantines any viruses found.
· 3-year license model: 3-year licensing model that allows the customer to download the latest virus definition files and run the virus check function for 3 years. The hardware warranty period is 3 years, matching the license.
· Logging of virus detection information: Information pertaining to virus detection and the virus scanning function is logged to the USB memory stick. When a virus is detected, the administrator can check the log for detailed information.
· Automatic software update function: Equipped with a function to automatically determine whether the software installed on the USB memory stick corresponds to the latest release. If there is a newer version of the software, simply follow the on-screen institutions for easy updating.
· Two types of license extension packs (sold separately) are available: In addition to extension of the license term for the virus check function, we also offer a package that simultaneously extends the hardware warranty period. *License is renewable in units of 1 year. *The maximum hardware warranty period is 5 years.
· Sliding case with strap hole: Features a sliding case to prevent cap loss. Includes convenient strap hole for attaching name tags, etc.
· Compatible with special removable disk formats: Features initialization tool which can apply special formats. Can also support information leakage countermeasure solutions that require a special format. *Please check operation in advance.
· Reliable support: The software installed on the secure USB memory stick was developed in-house (excluding the virus scanning software). This ensures that the customer can utilize Elecom's reliable and secure technical support and user support over the long term.
· Flexible custom service: Custom options such as printing of control numbers, applying labels and submission of serial number lists are available.
· Compatible devices (Part 1): Windows XP (SP3) / VISTA (SP1, 2) / 7 (SP0, 1) / 8 / 8.1 / 10, Windows Server 2003 R2 (SP2) / 2008 (SP2) / 2008 R2 (SP0, 1) / 2012 / 2012 R2
· Compatible devices (Part 2): Mac OS 10.4.11/10.5.8/10.6.8/10.7.5/10.8.5/10.9.3/10.10.5 and higher *In a Mac OS environment, the TMUSB virus check function, log function, software automatic update notification function, Autorun.inf automatic deletion function, and optional settings will not work.
· Compatible devices (Part 3): *For operating systems in languages other than Japanese, the display will be in English (in Mac OS, only Japanese and English environments are supported.) *Restricted users of Windows Server 2008 R2/2012/2012 R2 are not supported. *For details regarding TMUSB, see the Trend Micro homepage.
· Security functions: Password lock function, hardware encryption (AES 256-bit) function, virus scan function *Virus scan function uses Trend Micro USB Security 2.1 (TMUSB2.1).
· Connector format: USB type A male
· Capacity: 8 GB
· External dimensions: total length 60.0 mm × Width 20.8 mm × height 7.8 mm (when USB connector is stored)
· Weight: approx. 10 g
· Power supply: USB bus power connection
· Color: white
· Package size: width 78 mm × depth 10 mm × height 131 mm
· Package weight: 0.019 kg
· JAN code: 4953103405769

Part Number

Configured Part Number is shown.

MF-PUVT308GA3

Part Number
MF-PUVT308GA3
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MF-PUVT308GA3 in the USB Memory With Security Function (Trend Micro) / 8 GB / 3 Year License / USB 3.0 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)