(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

HDMI Cable / Premium / Standard / 1.5 m / Black

HDMI Cable / Premium / Standard / 1.5 m / Black
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,338₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Premium HDMI cable with Ethernet compatibility, which is certified according to the Premium HDMI cable standard for 4K/Ultra HD compatibility, capable of 18 Gbps hi-speed transmission and ultra-high image quality video transmission for a high color gamut.

[Product Specifications]
· Premium HDMI cable with Ethernet compatibility, 18 Gbps high-speed transmission and enhanced noise resistance.
· This cable is certified according to the Premium HDMI cable standard, supporting 4K/Ultra HD and 3D full HD.
· Supports 4K2K (60P), and is able to transmit smooth, high-resolution video.
· Supports HDR, which can transmit video with a 3D feel by utilizing contrast to its fullest.
· Can transmit BT.2020 video, covering a wider color gamut compared to the conventional BT.709.
· Uses 1 cable to not only perform high-speed transmission of video signals and audio signals in digital form, but also to attain bidirectional communication of Ethernet signals.
· Supports HEC (HDMI Ethernet Channel), attaining 100 Mbps Ethernet communication.
· Supports ARC (audio return channel), and is able to transmit digital audio from display equipment such as a television to output equipment such as an AV amp.
· Triple shield structure combining shields for high frequency noise and shields for low frequency noise to reduce external noise intrusion.
· A copper foil tape shield is used on the connector for a noise reduction effect.
· Uses gold plated plugs which resist rust and minimize signal degradation.
· Compatible models: HDMI (type A, 19 pins) side: LCD monitors, projectors, LCD televisions, etc., having an HDMI input terminal; HDMI (type A, 19 pins) side: PCs, AV equipment, gaming equipment, etc., having an HDMI output terminal
· Standard: Premium HDMI cable certification acquired
· Connector shape: HDMI (type A, 19 pins) - HDMI (type A, 19 pins)
· Cable type: standard
· Transmission speed: 18 Gbps
· Compatible resolution: supports 4K × 2K (60p)
Shielding method: triple shield
· Plug plating specifications: gold plating
· Cable length: 1.5 m
· Cable thickness: 5.5 mm
· Color: black
· Package size: width 25 mm × depth 85 mm × height 210 mm
· Package weight: 0.086 kg
· JAN code: 4953103321533

Part Number
CAC-HDPS14E15BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 3,338.16

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CAC-HDPS14E15BK in the HDMI Cable / Premium / Standard / 1.5 m / Black series.