(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Front Tap / Surge Protector / With Switch / 1 Socket / White

Front Tap / Surge Protector / With Switch / 1 Socket / White
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,177₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Equipped with a surge protector to protect electrical equipment from sudden surges, as well as a switch tap featuring a surge protector and a switch that can be used to turn the power ON/OFF.

[Product Specifications]
· A switch tap featuring a surge protector and a switch that can be used to turn the power ON/OFF.
· The built-in high-performance electrical surge absorption element protects electrical equipment from electrical surges.
· The built-in high-performance electrical surge absorption element (varistor) has a maximum surge voltage of 2,500 V and is effective in preventing damage caused by lightning to electrical equipment such as PCs, audio/video equipment, etc. *Maximum surge voltage of 2,500 V is based on IEC61000-4-5 standards.
· An insulating cap is attached to the base of the plug prongs that is useful in preventing fires caused by electrical tracking.
· Urea resin is used, and with its excellent heat resistance, it will not melt easily even if heat is generated, making it effective in preventing electrical fires.
· Features a socket on the bottom surface.
· Features an LED lamp that illuminates when the surge protector is operating.
· Main body socket shape: 2-prong
· Number of main body sockets: 1
· Plug specifications: 2-prong
· Rating: 125 V, 15 A, 1,500 W
· Switch: ✓
· Surge protector: ✓
· Plug with insulating cap: ✓
· Power indicator lamp: ✓
· Color: white
· Material: Main body: urea resin, Socket: urea resin
· External dimensions: width 35 × depth 22.5 × height 70
· Weight: approximately 61 g
· Region for use: As this product was designed for use with Japanese power supplies, it cannot be used outside of Japan.
· Electrical Appliances and Materials Safety Act: PSE compliant
· Package size: width 72 mm × depth 47 mm × height 172 mm
· Package weight: 0.07 kg
· JAN code: 4953103321601

Part Number
T-KTR02WH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,177.05

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part T-KTR02WH in the Front Tap / Surge Protector / With Switch / 1 Socket / White series.