(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HDMI Cable / Premium / Standard / 2.0 m / Black

HDMI Cable / Premium / Standard / 2.0 m / Black
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,723₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Premium HDMI cable with Ethernet compatibility, which is certified according to the Premium HDMI cable standard for 4K/Ultra HD compatibility, capable of 18 Gbps hi-speed transmission and ultra-high image quality video transmission for a high color gamut.

[Product Specifications]
· Premium HDMI cable with Ethernet compatibility, 18 Gbps high-speed transmission and enhanced noise resistance.
· This cable is certified according to the Premium HDMI cable standard, supporting 4K/Ultra HD and 3D full HD.
· Supports 4K2K (60P), and is able to transmit smooth, high-resolution video.
· Supports HDR, which can transmit video with a 3D feel by utilizing contrast to its fullest.
· Can transmit BT.2020 video, covering a wider color gamut compared to the conventional BT.709.
· Uses 1 cable to not only perform high-speed transmission of video signals and audio signals in digital form, but also to attain bidirectional communication of Ethernet signals.
· Supports HEC (HDMI Ethernet Channel), attaining 100 Mbps Ethernet communication.
· Supports ARC (audio return channel), and is able to transmit digital audio from display equipment such as a television to output equipment such as an AV amp.
· Triple shield structure combining shields for high frequency noise and shields for low frequency noise to reduce external noise intrusion.
· A copper foil tape shield is used on the connector for a noise reduction effect.
· Uses gold plated plugs which resist rust and minimize signal degradation.
· Compatible models: HDMI (type A, 19 pins) side: LCD monitors, projectors, LCD televisions, etc., having an HDMI input terminal; HDMI (type A, 19 pins) side: PCs, AV equipment, gaming equipment, etc., having an HDMI output terminal
· Standard: Premium HDMI cable certification acquired
· Connector shape: HDMI (type A, 19 pins) - HDMI (type A, 19 pins)
· Cable type: standard
· Transmission speed: 18 Gbps
· Compatible resolution: supports 4K × 2K (60p)
Shielding method: triple shield
· Plug plating specifications: gold plating
· Cable length: 2.0 m
· Cable thickness: 7.5 mm
· Color: black
· Package size: width 35 mm × depth 85 mm × height 210 mm
· Package weight: 0.152 kg
· JAN code: 4953103321540

Part Number
CAC-HDPS14E20BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 3,723.47

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CAC-HDPS14E20BK in the HDMI Cable / Premium / Standard / 2.0 m / Black series.