(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Galaxy Feel (SC-04J) / Soft Case / Ultimate / Clear

Galaxy Feel (SC-04J) / Soft Case / Ultimate / Clear

[Features] This beautifully designed, distinctive, ultra-thin soft case for your docomo Galaxy Feel (SC-04J) is made from TPU (thermoplastic polyurethane), which gives it tough durability and supple flexibility.

[Product Specification]
· This beautifully designed, distinctive super crystal clear soft case for your docomo Galaxy Feel (SC-04J) is made from TPU (thermoplastic polyurethane), which gives it tough durability and supple flexibility.
Made using TPU (thermoplastic polyurethane), which has a tougher durability than silicone and a suppler flexibility than plastic.
The distinctive super crystal-clear type case protects your device without compromising the beauty of its design.
Be sure to remove the cover when using the tabletop holder included with the device or a separately purchased one.
Supported devices: docomo Galaxy Feel (SC-04J)
· Set contents: case × 1
· Materials - Main body: TPU (thermoplastic polyurethane)
· Color: clear
· Packaging size: 85 mm (W) × 20 mm (D) × 185 mm (H)
· Packaging weight: 0.06 kg
· JAN code: 4953103313217

Part Number

Configured Part Number is shown.

PD-SC04JUCTCR

Part Number
PD-SC04JUCTCR
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PD-SC04JUCTCR in the Galaxy Feel (SC-04J) / Soft Case / Ultimate / Clear series.

Additional Products in this Category

Tech Support