(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Swing Plug Type / Surge Protector / 3 Sockets / 2 m / White

Swing Plug Type / Surge Protector / 3 Sockets / 2 m / White
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,198₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Equipped with a surge protector to protect electrical equipment from sudden surges, as well as a power strip with surge protector that is easy-to-use in various locations including offices and at home.

[Product Specifications]
· A power strip with surge protector that is easy-to-use in various locations including offices and at home.
· The built-in high-performance electrical surge absorption element protects electrical equipment from electrical surges.
· The built-in high-performance electrical surge absorption element (varistor) has a maximum surge voltage of 12,500 V and is effective in preventing damage caused by lightning to electrical equipment such as PCs, audio/video equipment, etc. *Maximum surge voltage of 12,500 V is based on JEC210/212 standards.
· Urea resin, with its excellent heat resistance, is used for the sockets, meaning It will not melt easily even if heat is generated, making it effective for preventing electrical fires.
· An electrical plug featuring an insulating cap is used to help prevent fires caused by electrical tracking.
· A heavy-duty coated cord that conforms to Japan Electrical Wiring System Industries Association standards (JWDS0010) is used for the power supply cord, which is effective in preventing electrical shocks and fires caused by open and frayed wires.
· A 180° swing plug has been adopted, allowing for easy wiring even in narrow locations.
· A compact 3-socket type with 2-prong plug specifications.
· Main body socket shape: 2-prong
· Number of main body sockets: 3
· Plug specifications: 2-prong swing plug
· Cord length: 2 m
· Rating: 125 V, 15 A, 1,500 W
· Surge protector: ✓
· Plug with insulating cap: ✓
· Heavy-duty coating: ✓
· Swing plug: ✓
· Color: white
· Material: Main body: ABS resin, Plug: PVC, Socket: urea resin
· External dimensions: width 39 mm × depth 92 mm × height 22.5 mm *Excluding the plug and cord portions.
· Weight: 229 g
· Region for use: As this product was designed for use with Japanese power supplies, it cannot be used outside of Japan.
· Electrical Appliances and Materials Safety Act: PSE compliant
· Package size: width 110 mm × depth 45 mm × height 240 mm
· Package weight: 0.224 kg
· JAN code: 4953103319202

Part Number
T-KS02-2320WH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,197.82

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part T-KS02-2320WH in the Swing Plug Type / Surge Protector / 3 Sockets / 2 m / White series.