(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Cable For Tablets / A-C / USB 2.0 / 2.0 m / Black

Cable For Tablets / A-C / USB 2.0 / 2.0 m / Black

[Features] A certified-genuine item of the USB 2.0 standard "Certified Hi-Speed USB (USB 2.0)." Equipped with a USB Type-C connector. A USB 2.0 cable that can connect a USB Standard-A terminal equipped personal computer and a USB Type-C terminal equipped smartphone, tablet, etc.

[Product specifications]
· A USB 2.0 cable that can connect a USB Standard-A terminal equipped personal computer, charger, mobile battery, etc. to a USB Type-C terminal equipped tablet for charging or data transfer.
· A certified-genuine item of the USB 2.0 standard "Certified Hi-Speed USB (USB 2.0)."
· The USB Standard-A terminal can be connected to a USB 3.1/3.0/2.0 terminal on a personal computer.
· The USB Type-C connector has no front or back side and can be inserted with either side facing up.
· Capable of charging connected equipment at a large current of up to 5 V, 3 A. *The provided amperage depends on the performance of the used personal computer, etc. USB PD (Power-Delivery) not supported.
· Capable of high-speed data transfer of up to 480 Mbps.
· Flame retardant material is used and safety is improved.
· Employs a dual-layer shield cable that protects the signal from interference by external noise.
· Employs gold-plated pins that are strong against rust, etc. and suppress signal degradation.
· Connector shape: USB 2.0 Standard-A male - USB Type-C male
· Compatible models: USB Standard-A terminal equipped personal computers, chargers, mobile batteries and USB Type-C terminal equipped tablets, smartphones, etc.
· Cable length: 2.0 m *Including connectors
· Cable thickness: 3.5 mm
· Standard: USB 2.0 standard certified-genuine item
· Compatible transfer rates: up to 480 Mbps *Theoretical value
· Plug plating specification: gold-plated pins
· Shield method: dual-layer shield
· Twisted pair cable (communication line): yes
· Color: black
· Package form: PET box + paper mount
Package size: width 25 mm × depth 70 mm × height 180 mm
· Package weight: 0.084 kg
· JAN code: 4953103318847

Part Number

Configured Part Number is shown.

TB-AC20NBK

Part Number
TB-AC20NBK
Part NumberVolume DiscountDays to ShipRoHS
14 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TB-AC20NBK in the Cable For Tablets / A-C / USB 2.0 / 2.0 m / Black series.

Additional Products in this Category

Tech Support