(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

Xperia XZs / Xperia XZ / Soft Case / Ultimate / Clear

Xperia XZs / Xperia XZ / Soft Case / Ultimate / Clear

[Features] This beautifully designed, distinctive, ultra-thin soft case your Xperia XZs / Xperia XZ is made from TPU (thermoplastic polyurethane), which gives it tough durability and supple flexibility.

[Product Specification]
This beautifully designed, distinctive super crystal clear soft case for your Xperia XZs / Xperia XZ is made from TPU (thermoplastic polyurethane), which gives it tough durability and supple flexibility.
Made using TPU (thermoplastic polyurethane), which has a tougher durability than silicone and a suppler flexibility than plastic.
The distinctive super crystal-clear type case protects your device without compromising the beauty of its design.
The case is compatible with the original tabletop holder. *When using the case, replace the tabletop holder's attachments with the case's dedicated attachments.
 *"Original tabletop holder" refers to the manufacturer's tabletop holder for your Xperia XZs / Xperia XZ.
 *This product corresponds to attachments 60A and 60B included with the original tabletop holder.
Supported devices: Xperia XZs / Xperia XZ
· Set contents: case × 1
· Materials - Main body: TPU (thermoplastic polyurethane)
· Color: clear
· Packaging size: 90 mm (W) × 20 mm (D) × 190 mm (H)
· Packaging weight: 0.06 kg
· JAN code: 4953103315037

Part Number

Configured Part Number is shown.

PM-XXZSUCTCR

Part Number
PM-XXZSUCTCR
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PM-XXZSUCTCR in the Xperia XZs / Xperia XZ / Soft Case / Ultimate / Clear series.

Additional Products in this Category

Tech Support