(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Inner Bag For PC / With Handle / Casual / 15.6 Inches / Gray

Inner Bag For PC / With Handle / Casual / 15.6 Inches / Gray

[Features] Employs a storable cushioned handle. A casual inner bag that can be used for all occasions.

[Product specifications]
· A casual inner bag that can be used for all occasions.
· Employs a soft cushioned handle. This can be stored when not in use.
· Includes a front pocket for organizing and storing small items such as cables.
· The inside of the bag employs a raised material that does not easily scratch the personal computer main body when storing and removing.
· Can store computers up to 15.6 inches.
· External dimensions: (about) width 430 × thickness 20 × height 320 (mm)
· Internal dimensions: (about) width 405 × thickness 40 × height 295 (mm) *Reference accommodation size
· Weight: about 275 (g)
· Material: Main body: polyester
· Color: gray
· Compatible models: laptop computers up to 15.6 inches
· Front side pocket: small items pocket × 3
· Package size: width 440 mm × depth 30 mm × height 330 mm
· Package weight: 0.305 kg
· JAN code: 4953103318618

Part Number

Configured Part Number is shown.

BM-IBCH15GY

Part Number
BM-IBCH15GY
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BM-IBCH15GY in the Inner Bag For PC / With Handle / Casual / 15.6 Inches / Gray series.

Additional Products in this Category

Tech Support